- UL Listed under Standard 183 for make or break under load
Your internet browser isn't supported.
12EC12/3G09
Specifications
Product Description
| Brand Name | MWS |
| Family | EC Extender Cable |
| Description | 120V 2-HOTS, NEUTRAL AND GROUND, 9' LENGTH |
Product Details
| Lamp Type | N/A |
| UPC | 622697320201 |
| Amperage Rating | 20A |
| Mounting | N/A |
| Voltage Rating | 120V |
| Wattage | 2400W |
| Product Weight | 3.0 |
| Case Quantity | 9 |
| Pallet Quantity | 162 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |