- UL Listed under Standard 183 for make or break under load
- Meets requirements of Article 604 of the National Electrical Code
- Galvanized steel exterior with integral keying for voltage
- 16AWG SO cord rated at 13 amps
- Pre-stripped leads for easy termination at fixture
- Valox 365 constructed contact housings
- Contact housings approved for environmental air plenums
- Uses unique double-blade contact that locks contact housings in place
- Rated for single fixture feed only
Your internet browser isn't supported.
DS Drop SO Cord
Overview
Used to feed Industrial HID and fluorescent lighting fixtures in open ceiling construction from a Circuit T (CT) or Splitter(SP). Fixtures wired with MWS Drop SO Cords can be disconnected under load for repair or relocation without interrupting power down line.
Stock Catalog Number (1)
Looking to customize your product?
No matching records