- UL Listed under Standard 183 for make or break under load
- Meets requirements of Article 604 of the National Electrical Code
- Rated at 20 amperes with full-size ground wire
- Copper conductors with THHN insulation rated at 90°C
- Galvanized steel exterior with integral keying for voltage
- Valox 365 constructed contact housing
- Contact housings approved for environmental air plenums
- Cable end supplied with 1/2" connector and 6" pre-stripped leads
Your internet browser isn't supported.
27DC12/3G11
Specifications
Product Description
| Brand Name | MWS |
| Family | DC Drop Cable |
| Description | 277V, Drop Cable, #10, 3 Conductors Plus Ground, 11' |
Product Details
| Lamp Type | N/A |
| UPC | 622697292188 |
| Amperage Rating | N/A |
| Mounting | N/A |
| Voltage Rating | 277V |
| Product Weight | 0.91 |
| Case Quantity | 6 |
| Pallet Quantity | 192 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |