- UL Listed under Standard 183 for make or break under load
 - Meets requirements of Article 604 of the National Electrical Code
 - Rated at 20 amperes with full-size ground wire
 - Copper conductors with THHN insulation rated at 90°C
 - Galvanized steel exterior with integral keying for voltage
 - Valox 365 constructed contact housing
 - Contact housings approved for environmental air plenums
 - Cable end supplied with 1/2" connector and 6" pre-stripped leads
 
Your internet browser isn't supported.
27DC12/2G11
Specifications
Product Description
| Brand Name | MWS | 
| Family | DC Drop Cable | 
| Description | 277V, Drop Cable, #12, 2 Conductors Plus Ground, 11' | 
Product Details
| Lamp Type | N/A | 
| UPC | 622697291334 | 
| Amperage Rating | N/A | 
| Mounting | N/A | 
| Voltage Rating | 277V | 
| Product Weight | 0.91 | 
| Case Quantity | 6 | 
| Pallet Quantity | 192 | 
| Country of Origin | MX | 
| ARRA | Yes | 
Stocking Details
| Elk Grove Village, IL | Yes | 
| Bloomington, CA | No | 
| Cranbury, NJ | No | 
| Irving, TX | No | 
| Peachtree City, GA | No | 
| Mississauga, ON, Canada | No | 
| Calgary, AB, Canada | No |