- ISO Certified
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | MWS |
| Family | DC Drop Cable |
| Description | 120V Drop Cable,12, 2 Conductors Plus Ground, 11 ft cable |
Product Details
| Lamp Type | N/A |
| UPC | 622697290900 |
| Amperage Rating | N/A |
| Mounting | N/A |
| Voltage Rating | 120V |
| Product Weight | 0.91 |
| Case Quantity | 6 |
| Pallet Quantity | 192 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |