- UL Listed under Standard 183 for make or break under load
Your internet browser isn't supported.
27CT12/4G
Specifications
Product Description
| Brand Name | MWS |
| Family | CT Circuit T |
| Description | 277VCircuit T component12 gauge, 5 wires through Black/White/Red/Blue/Green |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 623961667930 |
| Amperage Rating | 20A |
| Mounting | N/A |
| Voltage Rating | 277V |
| Wattage | 5540W |
| Product Weight | 0.8 |
| Case Quantity | 24 |
| Pallet Quantity | 1008 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |