Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

MWS

CT Circuit T

  • UL Listed under Standard 183 for make or break under load
  • Meets requirements of Article 604 of the National Electrical Code
  • Rated at 20 amperes with full-size ground wire
  • Copper conductors with THHN insulation rated at 90°C
  • Galvanized steel exterior with integral keying for voltage
  • Valox 365 constructed contact housing
  • Contact housings approved for environmental air plenums
  • Feeds power to luminaires wired with Drop SO Cords (DC) or Cables (DC)
CT Circuit T

CT Circuit T

Overview

Feeds power to Industrial HID and fluorescent lighting fixtures wired with Drop SO cords (DS) or Drop cables (DC). Provides circuit selection at each fixture and allows fixtures to be disconnected without interrupting power downstream. All unused outlets require a MWS dust cover.

Resources

Stock Catalog Number (3)

Looking to customize your product?

Want to purchase this product?

Need more information?