- 2 ft., 4 ft., & 8 ft. configuration
- Clear Prismatic lens with linear prisms for excellent illumination
- Steel end plates with 7/8" knockout and light seal embossment
- Wide variety of T8 and T5 electronic ballast options
- Ballast cover easily removed without tools
- Lens can be hinged from either side in a lift
- Specification wraparound for commercial, school and dormitory spaces
- cULus 1598 listed for damp locations
- Five-year comprehensive fixture warranty
Your internet browser isn't supported.
WSN
Overview
The WSN Series is a narrow specification wraparound luminaries featuring energy efficient performance. The luminary's characteristic clean, low profile design is both appealing and practically functional. The WSN Series utilizes a clear, low brightness, extruded acrylic refractor with injection molded end caps for high performance and good looks. The efficient and stylish WSN Series is the perfect wraparound for commercial spaces, schools, dormitories, offices and retail areas. Certain airborne contaminants can diminish the integrity of acrylic components. Refer to the Material Compatibility tables for additional information.