Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

WSL Linear with Wavestream LED technology

  • 4 ft. and 8 ft. configuration
  • Robust aluminum and steel housing measuring less than 3.2" in depth
  • Wavestream technology with Accu-Aim optics
  • High efficiencies ranging up to 124 lPW
  • UNV, 0 to 10V dimmable driver (standard), with option step-dim & DALI
  • Color Temperature (CCT): 3500K, 4000K and 5000K
  • Stand alone & continous row for surface or suspended applications
  • cULus 1598 listed for damp locations
  • Five-year comprehensive fixture warranty
WSL Linear with Wavestream LED technology

WSL Linear with Wavestream LED technology

Overview

Metalux WSL - Linear with WaveStream™ technology series redefines linear ambient lighting by offering a balance of the modern contemporary styling with the innovative WaveStream technology to deliver exceptional performance and superior energy savings. WSL’s highly efficient LED system with advance optical design delivers an unparalleled combination of optimal light uniformity for enhanced visual comfort. These exceptional performing Accu-Aim™ optics allow for maximum energy savings while achieving desired light levels.

Stock Catalog Number (1)

Looking to customize your product?

Resources

Want to purchase this product?

Interested in email updates?

Need more information?