Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

WNLED Series

  • 4 ft. and 2 ft. product configurations
  • Frost lens offers best-in-class uniform illumination
  • UNV (120V-277V) 0 to 10V dimmable driver
  • Color Temperature (CCT): 3000K, 3500K, 4000K, 5000K
  • Ideal for single or continuous row applications
  • Excellent performance, DLC listed with up to 118 lm/W
  • cULus 1598 listed for damp locations
  • Available with emergency battery solutions
  • Five year comprehensive fixture warranty
WNLED Series

WNLED Series

Overview

The WNLED series is a versatile utility based, classic LED wraparound series which can be used in a broad range of commercial, schools, institutional, retail and residential applications. This high quality luminaire series utilizes the latest solid state LED lighting and advanced electronic driver technology which provides optimal lighting performance and maximizing energy savings. WNLED is designed to provide long service life eliminating re-lamping issues and minimizing maintenance common with traditional fluorescent.

Stock Catalog Number (4)

Looking to customize your product?

Resources

Want to purchase this product?

Interested in email updates?

Need more information?