Metalux

VTE Weatherproof

  • Housing is made of moisture, acid and corrosion resistant, polyester
  • Available in 2', 4', or 6' lengths
  • One or two lamp configurations
  • Luminaires offer CE, BS, VDE or other European label sockets
  • Fixture can be surface or pendant mounted
  • UV non-aging PMMA designed for optimum light distribution
  • Hinged clips hold diffuser in the open position for easier maintenance
  • Non-aging, single piece polyurethane/neogene gasket

Want to purchase this product?

Need more information?