- Compact and durable fiberglass reinforced polyester housing
- Precision optics in general, wide, or parking garage distribution
- High Impact Polycarbonate optical lens
- Available in 2ft and 4ft, with lumen packages up to 8,000 lumens
- Wet Location and IP67 Listed
- High-Performance efficacy up to 154 lm/W
- NSF International certified for NSF/ANSI Standard 2 – Food Equipment
- DLC Premium
Your internet browser isn't supported.
4VT3-LD5-6-G-UNV-L840-CD1-U
Specifications
Product Description
Brand Name | Metalux |
Family | VT3 LED |
Description | 4ft Vaportite, LED, 4000K CCT, 6400 Lumen, 0-10V, Wet, UNV |
Product Details
Lamp Type | LED |
UPC | 080083851447 |
Amperage Rating | .184 at 277V |
Color Temperature Max | 4000K |
Mounting | Ceiling and Surface |
Voltage Rating | 120/277V |
Wattage | 51 W |
Product Weight | 8.6 |
Case Quantity | 1 |
Pallet Quantity | 40 |
Country of Origin | MX |
ARRA | No |
Dimensional Data | 4' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |