The VT3 LED Series is an energy efficient industrial Vaportite fixture that features rugged and durable construction. The VT3 incorporates a sealed and gasketed, reinforced fiberglass housing with a high impact diffuser. This VT3 optical performance is ideal for interior and exterior applications including parking garages, food processing, canopy, manufacturing and complex environments.
|
|
|
|
|
|
---|---|---|---|---|---|
2VT3-LD5-3-G-UNV-L840-CD1-U
|
LED | Ceiling and Surface | 120/277V | 24W | Spec | IES |
2VT3-LD5-4-G-UNV-L840-CD1-U
|
LED | Ceiling/Suspended | 120-277V | 32W | Spec | IES |
4VT3-LD5-4-G-UNV-L840-CD1-U
|
LED | Ceiling and Surface | 120/277V | 32W | Spec | IES |
4VT3-LD5-4-G-UNV-L850-CD1-U
|
LED | Ceiling and Surface | 120/277V | 32 W | Spec | IES |
4VT3-LD5-6-G-UNV-L840-CD1-U
|
LED | Ceiling and Surface | 120/277V | 51 W | Spec | IES |
4VT3-LD5-6-G-UNV-L850-CD1-U
|
LED | Ceiling and Surface | 120/277V | 51 W | Spec | IES |
4VT3-LD5-8-G-UNV-L840-CD1-U
|
LED | Surface Mount | 120-277V | 69W | Spec | IES |
4VT3-LD5-8-G-UNV-L850-CD1-U
|
LED | Surface Mount | 120-277V | 69W | Spec | IES |