- 2ft, 4ft, and 8ft Sealed and Gasketed Vaportite
- Lumen packages up to 22K lumens
- High-Performance efficacy up to 150 LPW
- LEDs available in 3500K, 4000K and 5000K at 80 CRI
- Rated for -40c to 35c ambient
- Lumen Maintenance – L91 @ 60,000 hours
- Multiple Lensing Options
- Occupancy and daylight sensor for added savings
Your internet browser isn't supported.
4VT2-LD5-4-DR-UNV-L850-CD1-WL-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | VT2 LED Series |
| Description | 4ft Vaportite, LED, 4000 Lumen, 5000K, 0-10V Dimming, Wet Location, UNV |
Product Details
| Lamp Type | LED |
| UPC | 080083146970 |
| Amperage Rating | 0.108 A |
| Color Temperature Max | 5000K |
| Mounting | Surface Mount |
| Voltage Rating | 120-277V |
| Wattage | 30W |
| Product Weight | 14.45 |
| Case Quantity | 1 |
| Pallet Quantity | 35 |
| Country of Origin | MX |
| ARRA | Yes |
| Dimensional Data | 4' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |