- Compact, lightweight design for ease of installation
- High Impact Polycarbonate optical lens
- 8 lumen packages available (9,000, 12,000, 15,000, 18,000, 24,000 30,000, 36,000, 48,000)
- Simple switch available to set lumens as needed for the task
- High-Performance efficacy up to 164 lm/W
- Connected lighting options available for added savings
- Lumen Maintenance – L85 @ 60,000 hours
- Precision optics in narrow and wide distribution
- 0-10V Dimming driver standard
- Up to 65% energy savings
Your internet browser isn't supported.
VHB-18-W-UNV-L850-CD-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | VHB Dual Lens Linear High Bay |
| Description | Value High Bay, 18K Lumen, Wide Dist, 120-277V, 5000K, Dim |
Product Details
| Lamp Type | LED |
| UPC | 080083785902 |
| Amperage Rating | 0.48 A |
| Color Temperature Max | 5000K |
| Mounting | Suspension Mount |
| Voltage Rating | 120-277V |
| Wattage | 134W |
| Product Weight | 13.45 |
| Case Quantity | 1 |
| Pallet Quantity | 78 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |