- Available in 1' x 2' , 1' x 4', 2' x 2' and 2' x 4' version
Your internet browser isn't supported.
SK-14-WT
Specifications
Product Description
Brand Name | Metalux |
Family | Universal Surface Mount Kits |
Description | 1'x4' Surface Mount kit |
Product Details
Lamp Type | N/A |
UPC | 080083906703 |
Amperage Rating | N/A |
Mounting | Surface Mount |
Voltage Rating | N/A |
Product Weight | 15.8 |
Case Quantity | 1 |
Pallet Quantity | 14 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |