- Troffer louver options
- Troffer lens options
- Troffer lamp options
- Emergency options and troffer extended options
- Parabolic, recessed and surface options and accessories
- Ceiling compatibility
Metalux
DF-22W-U
Specifications
Product Description
Brand Name | Metalux |
Family | Troffer and Parabolic Options and Accessories |
Description | 2'x2' Dry Wall Frame Kit |
Product Details
Lamp Type | N/A |
UPC | 662401232963 |
Amperage Rating | N/A |
Mounting | Accessory |
Range of Motion | N/A |
Voltage Rating | N/A |
Product Weight | 1.95 |
Case Quantity | 1 |
Pallet Quantity | 322 |
Country of Origin | US |
ARRA | Yes |
Dimensional Data | 2x2 |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |