- Gripper and tonger hangers
- Fixed, swivel and adjustable stem sets
- Chain Sets
- Continuous row connectors
Your internet browser isn't supported.
1/4-TN-FSTN-U
Specifications
Product Description
Brand Name | Metalux |
Family | Strips/Industrials Options and Accessories |
Description | 1/4 Turn Fastener |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 662400106876 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 0.018 |
Case Quantity | 25 |
Pallet Quantity | 10000 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |