- Compact, lightweight design for ease of installation
Specifications
Product Description
Brand Name | Metalux |
Family | Steeler LED High Bay |
Description | Clear Reflector |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083806829 |
Amperage Rating | N/A |
Mounting | Suspension Mount |
Voltage Rating | 120-277V |
Wattage | 40W |
Product Weight | 0.28 |
Case Quantity | 5 |
Pallet Quantity | 40 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |