The new Steeler LED High Bay is the energy efficient solution for both low bay and high bay applications. Designed with precision optics, the Steeler delivers industry leading performance utilizing the latest in LED technology. The Steeler’s durable and compact design provides quick and easy installation for retrofitting outdated HID and linear fluorescent high bays.
|
|
|
|
|
|
---|---|---|---|---|---|
SSLED-CLDL22-U
|
N/A | Suspension Mount | N/A | N/A | Spec |
SSLED-CLR22-U
|
N/A | Suspension Mount | 120-277V | 40W | Spec |
SSLED-DECO-U
|
N/A | Suspension Mount | 120-277V | 40W | Spec |
SSLED-FRR22-U
|
N/A | Suspension Mount | 120-277V | 40W | Spec |
SSLED-LD5-18-M-UNV-L840-CD1-U
|
LED | Suspended | 120-277V | 134W | Spec |
SSLED-LD5-18-M-UNV-L850-CD1-U
|
LED | Suspension Mount | 120-277V | 134W | Spec |
SSLED-LD5-18-W-UNV-L840-CD1-U
|
LED | Suspended | 120-277V | 162 W | Spec |
SSLED-LD5-18-W-UNV-L850-CD1-U
|
LED | Suspension Mount | 120-277V | 134W | Spec |
SSLED-LD5-24-M-UNV-L840-CD2-U
|
LED | Suspension Mount | 120-277V | 191W | Spec |
SSLED-LD5-24-W-UNV-L840-CD2-MP/SHK-U
|
LED | Suspended | 120/277V | 191W | Spec |
SSLED-LD5-24-W-UNV-L840-CD2-U
|
LED | Suspended | 120-277V | 224 W | Spec |
SSLED-LD5-24-W-UNV-L850-CD2-U
|
LED | Suspended | 120-277V | 190W | Spec |
SSLED-SA23-U
|
N/A | High Bay | N/A | N/A | Spec |
SSLED-WG17-U
|
N/A | Accessory | N/A | N/A | Spec |