Metalux

ST Series

  • Ideal for replacing single or two lamp fluorescent strips
  • Superior performance with lumens up to 9400 lumen and 123 lm/W
  • 3500K, 4000K or 5000K CCT options in stock
  • Unique single or dual lens tube design
  • Full length and standard width die formed channel: 1.8" and 3.5
  • DLC®, 5-year warranty
  • Universal 120-277V input, non-dimming driver
  • Available in 2ft, 4ft and 8ft sizes; surface, chain, or toggle mount
  • Mount by itself or in continuous row using included aligner

Want to purchase this product?

Need more information?