Metalux

SSRK LED Surface Strip Retrofit Kit

  • 4’ or 8’ LED strip retrofit with up to 8000 lumens per 4ft segment
  • Retrofits from 2.5 to 4.5 inch width fixtures
  • Three lens options: round, square, & tri-lobe; multiple distributions
  • High performance efficacy up to 159 lumens per watt
  • Simple and quick installation = labor savings
  • Integrated emergency available
  • 3000K, 3500K, 4000K and 5000K CCT
  • 80CRI standard
  • 1% 0-10V dimming standard

Want to purchase this product?

Need more information?