- Flip-up socket feature for faster installation out of the box
- Die-formed cold-rolled steel channel construction with numerous KOs
- Pressure lock lampholders (RS), spring loaded lampholders (SL)
- Easy wireway access/wireway cover removed without tools
- Pre-painted material standard; PAF optional
- Tandem 8' lengths
- Optional reflectors in silver-lined reflector finish
- Storage or utility area, cove or display case application
- Lamp not included
Your internet browser isn't supported.
8TSSF-232-UNV-EB81-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | SSF Series |
| Description | 4 Lamp, Tandem 8' Standard Strip, 120-277V CEE Listed Electronic Ballast, T8, Flip-up Sockets |
Product Details
| Lamp Type | T8 (Not Included) |
| UPC | 080083519682 |
| Amperage Rating | N/A |
| Mounting | Strip/Flushmount |
| Range of Motion | N/A |
| Voltage Rating | 120/277V |
| Wattage | 32 W |
| Product Weight | 10.0 |
| Case Quantity | 1 |
| Pallet Quantity | 72 |
| Country of Origin | MX |
| ARRA | Yes |
| Dimensional Data | 8' |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |