- Multiple integrated and factory tested sensor based control options
- Simplicity and speed – the lighting layout is the controls layout
- Up to 149LPW for maximum energy savings
- Lens options enable lumen and distribution control
- Narrow 4’ and 8’ lengths are suspended or surface/wall mountable
- Lumens from 2500 – 11,000 in 3000K, 3500K, 4000K, 5000K at CRI over 80
- Lumen maintenance L70 at 168k hours and TM21 rated L82 at 60K hours
- Five-year warranty
Your internet browser isn't supported.
Metalux
SRL Sensor Enabled Lensed LED Striplight
Overview
SRL is a linear LED surface, wall or suspension mount luminaire with multiple sensor control options integrated for use in a broad range of commercial and industrial applications. This series utilizes the latest LED systems, electronic drivers and sensing technologies to simplify the installation and maximize efficiency. Integrated sensors are installed, tested and suitable for use with wired and wireless systems. Offered with three different lenses and distributions, this series provides uniformity of light and sensor coverage making it a versatile choice for general and special purpose lighting.