- Standard (SL) and High lumen/High Efficacy (HL) packages
Your internet browser isn't supported.
4SNLED-LD5-30SL-LC-UNV-L835-CD1-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | SNLED Series |
| Description | 4 ft, Linear LED Striplight, 3000 lumens, Clear Lens, 3500K, 0 - 10V dimmable driver |
Product Details
| Lamp Type | LED |
| UPC | 080083849055 |
| Amperage Rating | .18/.08 |
| Color Temperature Max | 3500K |
| Mounting | Surface/Pendant |
| Voltage Rating | 120-277V |
| Wattage | 21W |
| Product Weight | 4.984 |
| Case Quantity | 1 |
| Pallet Quantity | 81 |
| Country of Origin | MX |
| ARRA | Yes |
| Dimensional Data | 4' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |