- Standard (SL) and High lumen/High Efficacy (HL) packages
- High efficiencies - up to 153 LPW
- Three different lens types for optical control
- Two different reflectors for precise distribution control
- Available CCT: 3000K, 3500K, 4000K and 5000K
- Typical CRI over 80
- Class 2 driver with standard 0-10V dimming is NEMA 410 compliant
- UL listed up to 40 C ambient temperatures
- Step-dim, Fifth LightTM (DALI) and motion sensing options
Your internet browser isn't supported.
4SNLED-LD5-26SL-LC-UNV-L840-CD1-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | SNLED Series |
| Description | 4' Linear LED Striplight, 2600 lumens, 4000K, 0 - 10V dimmable driver |
Product Details
| Lamp Type | LED |
| UPC | 080083849000 |
| Amperage Rating | 0.070 (at 277V) |
| Color Temperature Max | 4000K |
| Mounting | Strip |
| Voltage Rating | 120-277V |
| Wattage | 18W |
| Product Weight | 4.984 |
| Case Quantity | 1 |
| Pallet Quantity | 81 |
| Country of Origin | MX |
| ARRA | Yes |
| Dimensional Data | 4' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |