Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

SNLED Series

  • Standard (SL) and High lumen/High Efficacy (HL) packages
  • High efficiencies - up to 153 LPW
  • Three different lens types for optical control
  • Two different reflectors for precise distribution control
  • Available CCT: 3000K, 3500K, 4000K and 5000K
  • Minimum CRI of 80, 90 CRI available
  • Class 2 driver with standard 0-10V dimming is NEMA 410 compliant
  • UL listed up to 40 C ambient temperatures
  • Step-dim, Fifth LightTM (DALI) and motion sensing options
  • Linear commercial LED striplight
SNLED Series

SNLED Series

Overview

SNLED is a linear commercial LED striplight series which offers breakthrough fixture efficiency and control versatility. Offered in three different versions (base, lensed and reflector), the SNLED provides application flexibility of a traditional striplight with cutting-edge LED performance. Developed with standard 0 to 10V dimmability to 10% with options for 1%, Fifth Light™ and step dimming, the series provides further improved energy savings and is the ideal choice for linear applications. The small size of the SNLED makes it an ideal choice for size restricted architectural applications. The SNLED Series is well suited for commercial, industrial, retail and residential applications. Fixtures can be used in general area lighting, storage/utility areas, coves, displays, shops, tasks and in warehouses for high bay and low bay applications.

Stock Catalog Number (14)

Looking to customize your product?

Resources