Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

SkyRidge LED Series

  • Available in 1' x 2', 1' x 4', 2' x 2' and 2' x 4' recessed versions
  • Leverages our patented WaveStream Technology with AccuAim™ optics
  • Advanced optical control with optimal illumination
  • High performance efficacy up to 146 lumens per watt
  • Over 60% energy savings when compared to a fluorescent troffers
  • Four CCT options: 3000K, 3500K, 4000K and 5000 at 85 CRI
  • Optional integrated sensor provides occupancy sensor and photocell
  • Standard 0-10V continuous dimming driver
  • L92 at 100,000 hours with 5 yr. warranty
SkyRidge LED Series

SkyRidge LED Series

Overview

The SkyRidge™ Series sets a new industry standard by offering an aesthetically pleasing, yet affordable LED alternative to fluorescent fixtures. Patented WaveStream™ technology provides unmatched optical performance, efficiency and unique visual style. SkyRidge delivers a distinct blend of technology and beauty, making it the natural choice for today’s commercial environments.

Quick Spec™

Quick Spec™

Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.

Learn More

Stock Catalog Number (6)

Looking to customize your product?

Resources

We’re here to help in every way, including finding ways to help you save money.

See if this product qualifies for a utility incentive program.