Metalux

SHP BTS Bluetooth Shoplight

  • Lightweight, portable shoplight with fully integrated LEDs
  • Integral luminaire speakers deliver a full, natural sound
  • Easily listen to your favorite music or podcast wirelessly
  • Wirelessly connect with any iOS or Android device
  • 3800 nominal lumens, 4000K CCT at Greater Than 80CRI
  • 5ft grounded cord & plug and on/off pull chain for ease of operation
  • Easy to install using included chain-set or surface mount bracket
  • Energy saving, long lasting LED up to 50K hours
  • Five-year comprehensive fixture warranty; Energy Star Certified

Want to purchase this product?

Need more information?