Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Aug 05, 2024

Replace with Cruze ST

RTC LED Center Basket Series

  • Shallow plenum - under 2.5" deep RTC fits the most challenging spaces
  • Lumen maintenance L75, 60K hours
  • Impact resistant polycarbonate lens with linear prisms for uniformity
  • Easy to install - standard access plate and linear disconnect included
  • Matte white powder coat paint finish
RTC LED Center Basket Series

RTC LED Center Basket Series

Overview

The RTC lensed troffer series provides performance, reliability and flexibility with a housing optimized for shallow plenums. Developed with Cooper Lighting Solution’s latest generation of solid-state components and electronic driver technologies, these center illuminated troffers provide numerous options for color, lumens, controls and sensing. Designed to be compatible with popular ceiling systems, the RTC troffers are ideal for both new construction and remodel/replacement of fluorescent troffers in commercial office spaces, schools, healthcare facilities, and retail merchandising areas.

Resources

Find product variations