Metalux

RSRK LED Recessed Strip Retrofit Kit

  • 4', 6' and 8' options with integrated LED and driver combined
  • Simple and quick installation = labor savings
  • Single 8' acrylic lens (round or trilobe) provides high efficiency
  • High performance efficacy up to 168 lumens per watt
  • Up to 8800 lumens (4') and 17500 lumens (8')
  • DLC Premium for quick ROI; 60% energy savings vs. traditonal sources
  • 3000K, 3500K, 4000K and 5000K CCT
  • 80CRI standard
  • UNV driver with 1% 0-10V dimming standard

Want to purchase this product?

Need more information?