Metalux

RLN LED Series

  • Available in 1' x 4', 2' x 2' and 2' x 4' recessed & surface versions
  • Fully luminous center panel
  • Advanced optical control
  • High performance efficacy up to 139 lumens per watt
  • Over 59% energy savings when compared to fluorescent troffers
  • Three CCT options: 3000K, 3500K and 4000K at 80 or 90CRI
  • VividTune CCT tuning options from 3000K–5000K or 2700K-6500K
  • Standard 0-10V dimming driver with Step-dim and Fifth Light options
  • 2x2: L94 at 60,000 hours 2x4: L93 at 60,000 hours with 5 year warranty

Want to purchase this product?

Need more information?