Metalux

RCG LED Series

  • 4" linear system with superior performance and architectural appeal
  • 4' and 8' lengths available with up to 1000 lumens per foot
  • Unique endcap simplifies installation in rows or individual mounting
  • 14 AWG wires included; 185-555 feet between electrical drops
  • UNV 0-10V 1% dimming standard with Lutron and Dali control options
  • Up to 121 lumens per watt delivering up to 50% energy savings
  • 3000K, 3500K and 4000K CCT at 80 or 90 CRI
  • Earthquake clips included with each fixture
  • Integrated sensors - Mini-sensor, Wavelinx, Lumawatt Pro

Want to purchase this product?

Need more information?