Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Perceive PT

  • Patented design with Perceive™ Technology based on cognitive science
  • Unique geometric and organic optical patterns add dimensionality, visual interest and glare reduction with options less than 15 UGR
  • Options with reduced max luminance below 6000 candelas per meter squared in accordance with WELL v2 L04
  • High lumen packages up to 10,000 lumens (2x4)
  • Efficacy up to 137 lumens per watt
  • 80CRI and 90CRI options in 3000K, 3500K, 4000K, 5000K CCT
  • Bottom surface can be wiped down for easy cleaning and maintenance
  • Shallow housing with no door frame
  • Integrated control available - WaveLinx Pro & WaveLinx Lite
  • Flexible – recessed, drywall, and surface mount
Perceive PT

Perceive PT

Distinct. Adaptable. Architectural.

The Corelite Perceive PT series blends subtle styling with a proprietary optical system to provide comfortable illumination with a distinctive touch, featuring high lumen output options in a compact, shallow housing. Offered in 2x2, 2x4 and 1x4 sizes: The Perceive PT series provides a subtle, unique aesthetic adding visual interest to any space, while helping reduce glare.

Perceive PT

Perceive PT

Corelite Perceive blends style with a proprietary optical system to offer comfortable illumination. Available in 2x2, 2x4, and 1x4 sizes, it comes in two styles: Perceive PD, with a robust doorframe for below-plenum serviceability, and Perceive PT, with high lumen output in a shallow housing. This series has a unique aesthetic that enables distinctive designs with a focus on visual comfort.

Stock catalog numbers

Resources