Metalux

OpticaHP Series

  • High-performance T8 system for maximum energy savings
  • Die-formed nominal 4-3/4" deep para-contoured housing
  • High-reflectance matte finish maximizes efficiency and performance
  • 2" nominal precision-cell, straight-blade faceted, steel louver
  • Positive cam latch, safety lock T-hinges allow hinging on either side
  • Provided with CEE-listed, energy-saving ballasts
  • 97% reflective white optics material available
  • Rotor-lock lampholders and end plate grid-lock features
  • Commercial, school, hospital or retail merchandising areas

Want to purchase this product?

Need more information?