- Precision designed optical performance
Your internet browser isn't supported.
OHB-18SE-MFL-UNV-L850-CD-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | OHB LED High Bay |
| Description | Optimized LED High Bay, 18K Standard Efficacy Lumens, 80CRI, 5000K, Medium Frosted Distribution, 0-10V Dim Driver. |
Product Details
| Lamp Type | LED |
| UPC | 080083903016 |
| Amperage Rating | 0.40 A |
| Color Temperature Max | 5000K |
| Mounting | Suspension Mount |
| Voltage Rating | 120-277V |
| Wattage | 111W |
| Product Weight | 13.0 |
| Case Quantity | 1 |
| Pallet Quantity | 36 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |