- Ideal for replacing single or two lamp fluorescent wraparound lights
 - Prismatic LED blend acrylic lens for general light coverage
 - Efficacy up to 115 lm/W saves up to 40% over fluorescent wraps
 - Low-profile, post-painted die formed channel (48" L x 5" W x 2.5" H)
 - DLC® or Energy-Star compliant and 5-year warranty
 - Universal 120-277V input, non-dimming driver
 - NEC 410.16 and NFPA 70 code compliant for closet or storage installs
 - Surface or chain mount capable, Available in 2ft and 4ft sizes
 - 120-277V UNV, FCC class B residential driver
 
Your internet browser isn't supported.
Metalux WP Series
Overview
The Metalux WP utility LED wrap light is a DLC compliant fixture designed to retrofit and replace fluorescent wraparound lights. The WP has a compact, low-profile design, prismatic lens and post-painted steel exterior. Standard features include prismatic acrylic lens, surface or suspended mount features, universal voltage cold-start driver, and five year warranty. These features make the WP a combination of quality and value that can be used in most commercial, educational, residential, corridor, stairway, multi-use or utility applications.