- 2 x 4 and 2 x 2 product configuration
 - A12, prismatic lens with spring latch door frame
 - UNV (120V-277V) voltage, 0-10V dimmable or non-dimmable driver options
 - Color Temperature (CCT): 3500K, 4000K
 - Ideal for recessed mounting
 - cULus 1598 listed for damp locations
 - Complies with IESNA LM-79 test standards
 - Five year comprehensive fixture warranty
 
Your internet browser isn't supported.
24GR4235D
Specifications
Product Description
| Brand Name | Metalux | 
| Family | Metalux AP - GR | 
| Description | 2x4 A LENS LED Troffer 4200 Lumen 3500K 0-10V DIM | 
Product Details
| Lamp Type | LED | 
| UPC | 080083755363 | 
| Amperage Rating | 0.108 at 277V | 
| Color Temperature Max | 3500K | 
| Mounting | Surface Mount | 
| Voltage Rating | 120-277V | 
| Wattage | 30W | 
| Product Weight | 27.1 | 
| Case Quantity | 1 | 
| Pallet Quantity | 28 | 
| Country of Origin | MX | 
| ARRA | No | 
| Dimensional Data | 2'x4' | 
Stocking Details
| Elk Grove Village, IL | No | 
| Bloomington, CA | No | 
| Cranbury, NJ | No | 
| Irving, TX | No | 
| Peachtree City, GA | Yes | 
| Mississauga, ON, Canada | No | 
| Calgary, AB, Canada | No |