Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

Metalux AP - GR

  • 2 x 4 and 2 x 2 product configuration
  • A12, prismatic lens with spring latch door frame
  • UNV (120V-277V) voltage, 0-10V dimmable or non-dimmable driver options
  • Color Temperature (CCT): 3500K, 4000K
  • Ideal for recessed mounting
  • cULus 1598 listed for damp locations
  • Complies with IESNA LM-79 test standards
  • Five year comprehensive fixture warranty
Metalux AP - GR

Metalux AP - GR

Overview

GR is a recessed lensed LED troffer series which offers a high quality luminaire dedicated with the latest solid state lighting and electronic driver technology for optimal performance and energy efficiency. The GR is compatible with all of today’s popular ceiling systems and is available with a number of shielding options and accessories for application versatility.The GR series features efficiency, quality and performance. The series is an excellent choice for commercial office spaces, schools, hospitals or retail merchandising areas.

Resources

Stock Catalog Number (7)

Want to purchase this product?

Interested in email updates?

Need more information?