- Durable CRS and alluminum housing with white enamel finish
- High-Performance efficacy up to 170 LPW
- LEDs available in 3500K, 4000K and 5000K at typical 85 CRI
- Rated for -40°C to 55°C ambient
- Lumen Maintenance – L84 @ 60,000 hours
- Precision optics in narrow and wide distribution
- Multiple lens options
- Occupancy and daylight sensor for added savings
- Up to 70% energy savings
Your internet browser isn't supported.
HBLED SE and HE Series
Overview
The HBLED delivers industry-leading performance and reliability for a vairety of high-bay applications. Precision designed optics, multiple distributions, lumen outputs and color temperatures make the HBLED ideal for industrial, commercial, manufacturing, gymnasium and other applications that utilize traditional HID and linear fluorescent high bays. The proprietary low-power, low-brightness LED module assembly offers exceptional optical performance with the enhanced benefits of LED lighting, including energy savings, extended system life, a reduced carbon footprint.