Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

GRLED Series

  • Available in 2' x 4', 2' x 2' and 1' x 4'
  • Multiple lumen packages up to 18,000 in 2x4 and 9,000 in 2x2
  • Up to 140LPW for maximum energy savings versus fluorescent troffers
  • Correlated Color Temperatures 3000K, 3500K, 4000K and 5000K at 80 CRI
  • Standard 0-10V continuous dimming driver
  • VividTune CCT tuning options from 3000K–5000K or 2700K-6500K
  • Lumen maintenance TM21 Rated up to L89 at 60,000 hours
  • DLC and DLC Premium qualified
  • Five-year warranty
GRLED Series

GRLED Series

Overview

The GRLED is a ideal balance between leading-edge LED performance and value based lighting. This new competitive LED lensed troffer series is built and designed for general purpose lighting applications. With multiple LED lens options, GRLED can provide the optimal spacing, energy efficiency and optical control. Additionally, GRLED leverages our shallow, low profile housing so it is compatible with even highly restrictive plenums and today’s most common ceiling systems. GRLED is a great choice for commercial offices, schools, hospitals, retail merchandising and many other applications. Certain airborne contaminants can diminish the integrity of acrylic components. Refer to the Material Compatibility tables for additional information.

Stock Catalog Number (11)

Looking to customize your product?

Resources