Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

FR Series

  • Improved asethetic over traditional prismatic lensed troffer
  • 2 x 4 and 2 x 2 product configurations
  • Excellent performance with up to 142 lm/W
  • Two unique versions - Standard or High Performance (HP)
  • 0 to 10V driver (standard), optional step dim, 1%, DALI, and DLVP
  • CCT: 2700K, 3000K, 3500K, 4000K, 5000K
  • Ease of driver access with hinged door assembly
  • Damp location listed
FR Series

FR Series

Overview

The FR series is a premium commercial LED luminaire which offers a high quality lighting solution dedicated with the latest solid state lighting and electronic driver technology for optimal performance and energy efficiency. The FR series is compatible with all of today’s popular ceiling systems and is available with a number of shielding options and accessories for application versatility. The FR series features efficiency, quality and performance. The series is an excellent choice for commercial office spaces, schools, hospitals or retail merchandising areas.

Resources

Stock Catalog Number (5)

Looking to customize your product?

Want to purchase this product?

Interested in email updates?

Need more information?