- Modular platform
- Plug and cord options
- 3', 6', 9', 12' and 15' standard length options
- Modular wiring
Your internet browser isn't supported.
Metalux
MPC6-277
Specifications
Product Description
Brand Name | Metalux |
Family | F-Bay Power Connections |
Description | Modular Cord & Plug, 6ft, with 277V Nema Twist Lock Plug. Use with MP Option |
Product Details
Lamp Type | N/A |
UPC | 623961368479 |
Amperage Rating | N/A |
Mounting | N/A |
Range of Motion | N/A |
Voltage Rating | 277V |
Product Weight | 0.634 |
Case Quantity | 60 |
Pallet Quantity | 1620 |
Country of Origin | MX |
ARRA | Yes |
Dimensional Data | 6' |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |