- Aisle and 360° coverage options
- Modular motion sensor
- Factory-installed sensor option
Your internet browser isn't supported.
MMS-OSFHUITW-120V/277V/347V
Specifications
Product Description
| Brand Name | Metalux |
| Family | F-Bay Occupancy Sensors |
| Description | Modular motion sensor kit 120/277/347V operation, complete with modular cord (MC) and modular receptacle (MP) to connect with MP feature on all standard F-Bay products. Interchangeable lenses for hig |
Product Details
| Lamp Type | N/A |
| UPC | 080083590148 |
| Amperage Rating | N/A |
| Mounting | Fixture Mounted |
| Voltage Rating | 120/277/347V |
| Product Weight | 0.91 |
| Case Quantity | 6 |
| Pallet Quantity | 192 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |