- Single point-mount options
- Chain sets
- "Y" toggle options
- Loop hangers and single toggles
Your internet browser isn't supported.
FH-1
Specifications
Product Description
| Brand Name | Metalux |
| Family | F-Bay Mounting Accessories |
| Description | Fixture Hook 2-1/2" |
Product Details
| Lamp Type | N/A |
| UPC | 662400121244 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Product Weight | 0.236 |
| Case Quantity | 10 |
| Pallet Quantity | 3500 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |