- Single point-mount options
- Chain sets
- "Y" toggle options
- Loop hangers and single toggles
Your internet browser isn't supported.
AYC-CHAIN/SET-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | F-Bay Mounting Accessories |
| Description | (2) V Hooks & 36" Chain Set w/S Hooks |
Product Details
| Lamp Type | N/A |
| UPC | 080083545704 |
| Amperage Rating | N/A |
| Mounting | N/A |
| Range of Motion | N/A |
| Voltage Rating | N/A |
| Product Weight | 0.45 |
| Case Quantity | 24 |
| Pallet Quantity | 2400 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | Yes |