- Retail, industrial and warehouse applications
- Channel and end plates constructed of die-formed steel
- Class P electronic ballast and twistlock lampholders
- Segmented optical design optimizes performance by three distributions
- Stiffening brackets add additional strength and rigidity to channel
- Uplight option available to permit ceiling uniformity
- Excellent thermal dissipation without any special components
- Suspension-mount with optional wire hook and chain set
- F-Bay modular power supply available for quick power disconnect
Your internet browser isn't supported.
WG/HBL6-4FT-B
Specifications
Product Description
| Brand Name | Metalux |
| Family | F-Bay HBL Series |
| Description | 4ft Wireguard for HBL 4 or 6 Lamp |
Product Details
| Lamp Type | N/A |
| UPC | 080083521494 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Range of Motion | N/A |
| Voltage Rating | N/A |
| Product Weight | 20.15 |
| Case Quantity | 2 |
| Pallet Quantity | 44 |
| Country of Origin | MX |
| ARRA | Yes |
| Dimensional Data | 4' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |