The HBL series is ideal for high mounting height industrial or retail applications. Advanced optical designs provide maximum performance from either T5 or T8 lamps. Optional uplight component produces excellent ceiling uniformity. HBL's high lumen package allows the benefits of fluorescent to be applied at high mounting heights that were traditionally exclusive to H.I.D. Certain airborne contaminants can diminish the integrity of acrylic components. Refer to the Material Compatibility tables for additional information.
|
|
|
|
|
|
---|---|---|---|---|---|
HBL432RT2
|
T8 | Ceiling Mount | 120 V / 277 V | 109W | Spec |
HBL454T5HO-LP41
|
T5HO | Suspension Mount | 120 V / 277 V | 54W | Spec |
HBL632
|
T8 | High Bay | 120 V / 277 V | 32W | Spec |
HBL632-L5
|
T8 | Ceiling Mount | 120/277V 50/60 Hz Electronic | 192W | Spec |
HBL632-UPL-L5
|
T8 | High Bay | 120-277V | 32W | Spec |
HBL632-UPL-L5HL
|
T8 | High Bay | 120 V / 277 V | 32W | Spec |
HBL632RT2
|
T8 | Ceiling Mount | 120 V / 277 V | 167W | Spec |
HBL654HT5-UPL-L5
|
T5 | High Bay | 120 V / 277 V | 54W | Spec |
HBL654T5
|
T5 (Not Included) | High Bay | 120 V / 277 V | 54W | Spec |
HBL654T5-L5
|
T5 | High Bay | 120 V / 277 V | 54W | Spec |
HBL654T5HORT1
|
T5HO | Suspension Mount | 120 V / 277 V | 54W | Spec |
WG/HBL6-4FT-B
|
N/A | Accessory | Accessory | N/A | Spec |