The HBI series is an outstanding solution for high mounting height industrial or retail applications. The HBI optic has been optimized to provide maximum performance from T8 and T5 lamps. Optional uplight component is provided to enable excellent ceiling uniformity. HBI's high lumen package allows the benefits of fluorescent to be applied at high mounting heights that were traditionally exclusive to H.I.D. The primary benefits include exceptional color rendering, high system efficacy, 95% lumen maintenance, long lamp life, instant on/instant re-strike, Economical dimming, and uniform brightness control. Primary applications include retail, shopping malls, light industrial, gymnasiums and recreational environments. Certain airborne contaminants can diminish the integrity of acrylic components. Refer to the Material Compatibility tables for additional information.
|
|
|
|
|
|
---|---|---|---|---|---|
HB-SPM
|
N/A | Accessory | Accessory | N/A | Spec |
HBI454HT5
|
T5HO | High Bay/Suspension | 120-277V | 54W | Spec |
HBI454HT5-MP-UPL-L4
|
T5 | High Bay | 120/277V | 216W | Spec |
HBI454HT5-UPL
|
T5HO | High Bay/Suspension | 120-277V | 54W | Spec |
HBI632
|
T8 | High Bay/Suspension | 120-277V | 32W | Spec | IES |
HBI654HT5
|
T5 | High Bay/Suspension | 120-277V | 54W | Spec |
HBI654HT5-MP-UPL-L4
|
T5 | High Bay | 120/277V | 324W | Spec |
HBI654HT5-UPL-L5
|
T5 | High Bay/Suspension | 120-277V | 54W | Spec |