Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Metalux

Encounter Metric LED Series

  • Available in 600 x 600, 600 x 1200, 300 x 1200 and 300 x 600 versions
  • Leverages our patented WaveStream Technology with AccuAim™ optics
  • Advanced optical control with optimal illumination
  • High performance efficacy up to 143 lumens per watt
  • Over 60% energy savings when compared to popular fluorescent troffers
  • Three CCT options: 3000K, 3500K and 4000K at 85 CRI
  • Standard 0-10V continuous dimming driver
  • L92 at 100,000 hours
  • cULus listed and CE marking compliant with 5 year warranty
Encounter Metric LED Series

Encounter Metric LED Series

Overview

The Metalux Encounter™ Metric Series redefines ambient lighting by blending contemporary styling with Eaton’s proprietary WaveStream™ technology. The result is exceptional performance and superior energy savings – all at an affordable price. The highly efficient LED system with advanced optical design delivers optimal light uniformity, resulting in soft, natural light for superior visual comfort. Encounter is a perfect balance of form and function, making it an ideal choice for commercial interiors around the world.

Resources

Find product variations

Want to purchase this product?

Interested in email updates?

Need more information?